OBSOLETE REPLACED BY 132426.00 - ..5HP..3500RPM.182TC.DP.230/460V.3PH.60HZ.CONTINUOUS.40C.1.15 S.F..C FACE.C182T34DC11A.............

OBSOLETE REPLACED BY 132426.00 - ..5HP..3500RPM.182TC.DP.230/460V.3PH.60HZ.CONTINUOUS.40C.1.15 S.F..C FACE.C182T34DC11A.............
Part#: G131779.00
Catalog#: G131779.00
Model#: C182T34DC11A A
Weight: 63 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3500 & 2920 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12.2/6.1 & 9.4/4.7 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.74 Ohms | Mounting | Mounting: Round |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 12.2/6.1 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 035344-900 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 85.5 % | Weight | Weight: 63.00 LB |
UPC | UPC: 691720000441 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.45 | 25%: 2.54 | 50%: 3.51 | 75%: 4.71 | 100%: 6.02 | 125%: 7.59 | 150%: 9.05 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 1.24 | 50%: 2.24 | 75%: 3.29 | 100%: 4.33 | 125%: 5.45 | 150%: 6.56 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.6 | 50%: 85.6 | 75%: 85.2 | 100%: 85.9 | 125%: 84.8 | 150%: 83.8 |
% of Rated Load: Power Factor (%) | 0%: 14.9 | 25%: 61.4 | 50%: 80.1 | 75%: 87.6 | 100%: 90.3 | 125%: 90.1 | 150%: 90.9 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,572 | 50%: 3,548 | 75%: 3,519 | 100%: 3,491 | 125%: 3,460 | 150%: 3,423 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 42.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.90 | 50%: 3.80 | 75%: 5.60 | 100%: 7.50 | 125%: 9.40 | 150%: 11.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 25.60 | Torque (%): 341.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.10 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 49.00 | Current (%): | Torque (ft-lbs): 19.60 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 19.20 | Torque (%): 256.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!