Obsolete, replaced by 199773.00 -..7 1/2HP..3505RPM.184JP.DP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C.C184T34DK19A.............
Obsolete, replaced by 199773.00 -..7 1/2HP..3505RPM.184JP.DP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C.C184T34DK19A.............
Part#: G131885.00
Catalog#: G131885.00
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3505 & 2910 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 19-17.6/8.8 & 14/7 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .382 Ohms | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: JP |
Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 19.0-17.6/8.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3505 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 035752-1050 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 180 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 90.00 LB |
UPC | UPC: 691720152645 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 3.13 | 50%: 4.82 | 75%: 6.75 | 100%: 8.80 | 125%: 11.17 | 150%: 13.56 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 1.74 | 50%: 3.26 | 75%: 4.84 | 100%: 6.40 | 125%: 8.19 | 150%: 9.96 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 86.7 | 75%: 86.8 | 100%: 87.5 | 125%: 83.6 | 150%: 82.0 |
% of Rated Load: Power Factor (%) | 0%: 19.8 | 25%: 69.8 | 50%: 84.9 | 75%: 90.0 | 100%: 91.3 | 125%: 92.0 | 150%: 92.2 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,580 | 50%: 3,551 | 75%: 3,520 | 100%: 3,502 | 125%: 3,440 | 150%: 3,420 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.25 | 125%: 14.00 | 150%: 16.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 134.00 | Current (%): | Torque (ft-lbs): 29.10 | Torque (%): 259.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 36.00 | Torque (%): 320.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 29.00 | Torque (%): 258.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 17.60 | Current (%): | Torque (ft-lbs): 11.25 | Torque (%): 100.0 | Speed (RPM): 3,502 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!