General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Part#: K214M2

Catalog#: K214M2

Weight: 90 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Shaft end mechanically locked on C-face models
  • Shaft slinger
  • Low temperature manual reset thermal protector
  • Condensate drains

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Thermal Protection Thermal Protection: Manual
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 16.46 in
Frame Length Frame Length: 11 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230 V Service Factor Service Factor: 1.15
Speed Speed: 1740 rpm Connection Drawing Connection Drawing: 005110.01CY
Outline Drawing Outline Drawing: 035750CY Packaged Length Packaged Length: 22.19 IN
Weight Weight: 90.00 LB UPC UPC: 786674066763
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN

Efficiency


Information not available at the moment. Please check back later!