General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 184T Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 184T Frame, TEFC
Part#: K222M2
Catalog#: K222M2
Weight: 127 lb
Your Price: Login is Required
Key Features
- Heavy gauge steel construction
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 32/16 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 14.96 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 005062.01CY |
Outline Drawing | Outline Drawing: 035632CY | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 127.00 LB | UPC | UPC: 786674069238 |
Packaged Width | Packaged Width: 14.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!