General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F215TZ Frame, TEFC

General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F215TZ Frame, TEFC
Part#: K300M2
Catalog#: K300M2
Weight: 158 lb
List Price: $2,110.00
Your Price: Login is Required
Key Features
- High starting torque
- Removable condensate drain plugs
- Manual reset thermal protector
- All parts are corrosion resistant
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F215TZ | Thermal Protection | Thermal Protection: Manual |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 26 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminium |
Shaft Type | Shaft Type: Flat | Overall Length | Overall Length: 19.13 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.50 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230 V | Service Factor | Service Factor: 1 |
Speed | Speed: 1725 rpm | Connection Drawing | Connection Drawing: 35407101 |
Outline Drawing | Outline Drawing: K300M2-S01 | Frame Prefix | Frame Prefix: F |
Packaged Length | Packaged Length: 24.75 IN | Weight | Weight: 158.00 LB |
UPC | UPC: 786674069436 | Packaged Width | Packaged Width: 18.00 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!