General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F213T Frame, TEFC

General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F213T Frame, TEFC - K304M2
Part#: K304M2
Catalog#: K304M2
Weight: 241 lb
Key Features
- Shaft end mechanically locked on C-face models
- Shaft slinger
- Low temperature manual reset thermal protector
- Condensate drains
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: F213T | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 23.0/11.5 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: N | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start, Capacitor Run, Single Or Dual Voltage | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminium |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 17.62 in |
| Frame Length | Frame Length: 7.50 in | Shaft Diameter | Shaft Diameter: 1.375 in |
| Shaft Extension | Shaft Extension: 3.5 in |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Service Factor | Service Factor: 1 |
| Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: 35190601 |
| Outline Drawing | Outline Drawing: K304M2-S01 | Frame Prefix | Frame Prefix: F |
| Packaged Length | Packaged Length: 24.75 IN | Weight | Weight: 241.00 LB |
| UPC | UPC: 786674069474 | Packaged Width | Packaged Width: 18.00 IN |
| HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!