General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F213T Frame, TEFC

General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F213T Frame, TEFC - K310M2

Part#: K310M2

Catalog#: K310M2

Weight: 125 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Shaft end mechanically locked on C-face models
  • Shaft slinger
  • Low temperature manual reset thermal protector
  • Condensate drains

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: F213T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start, Capacitor Run, Single Or Dual Voltage Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 17.62 in
Frame Length Frame Length: 7.50 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230 V Service Factor Service Factor: 1
Speed Speed: 1750 rpm Connection Drawing Connection Drawing: 80022849.PCX
Outline Drawing Outline Drawing: K310M2-S01 Frame Prefix Frame Prefix: F
Packaged Length Packaged Length: 24.75 IN Weight Weight: 125.00 LB
UPC UPC: 786674069498 Packaged Width Packaged Width: 18.00 IN
HTC HTC: 8501.40.6040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.00 IN

Efficiency


Information not available at the moment. Please check back later!