General Purpose Farm Duty Motor, 10.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F215T Frame, TEFC

General Purpose Farm Duty Motor, 10.0 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, F215T Frame, TEFC
Part#: K312M2
Catalog#: K312M2
Weight: 163 lb
List Price: $2,573.00
Your Price: Login is Required
Key Features
- Shaft end mechanically locked on C-face models
- Shaft slinger
- Low temperature manual reset thermal protector
- Condensate drains
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F215T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 38 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: N |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start, Capacitor Run, Single Or Dual Voltage | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 19.12 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.50 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230 V | Efficiency | Efficiency: 87.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: 80022849.PCX | Outline Drawing | Outline Drawing: K312M2-S01 |
Frame Prefix | Frame Prefix: F | Packaged Length | Packaged Length: 24.75 IN |
Weight | Weight: 163.00 LB | UPC | UPC: 786674069511 |
Packaged Width | Packaged Width: 18.00 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!