Crop Dryer Motor, 7.5 HP, 1 Ph, 60 Hz, 200-230 V, 3600 RPM, 215TZ Frame, ODP

Crop Dryer Motor, 7.5 HP, 1 Ph, 60 Hz, 200-230 V, 3600 RPM, 215TZ Frame, ODP
Part#: K320M2
Catalog#: K320M2
Weight: 147 lb
Your Price: Login is Required
Key Features
- Double sealed ball bearings
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Extra nameplate included, loose, for remote mounting
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 3535 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215TZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 83.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 32.5-40 A |
Duty | Duty: Continuous Air Over | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Open Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: N |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: DC Permanent Magnet | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 19.08 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.50 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200-230 V | Efficiency | Efficiency: 83.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3535 rpm |
Connection Drawing | Connection Drawing: EE9022PQ-CY | Outline Drawing | Outline Drawing: K320M2-S01 |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 147.00 LB |
UPC | UPC: 786674069290 | Packaged Width | Packaged Width: 16.50 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 100% | 115% |
---|---|---|
% of Rated Load: Current (Amps) | 100%: 34.50 | 115%: 38.00 |
% of Rated Load: Rated Output (KW) | 100%: 6.92 | 115%: 7.81 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 316.80 | Current (%): 720.0 | Torque (ft-lbs): 4.60 | Torque (%): 29.0 | Speed (RPM): 0 | Rated Output (KW): 38.50 | Power Factor (%): 0.5 | Rated Output (Hp): 10.50 |
Curvepoint: Pull-Up | Current (Amps): 309.30 | Current (%): 702.0 | Torque (ft-lbs): 3.67 | Torque (%): 24.0 | Speed (RPM): 142 | Rated Output (KW): 39.48 | Power Factor (%): 0.9 | Rated Output (Hp): 10.50 |
Curvepoint: Break-Down | Current (Amps): 176.20 | Current (%): 400.0 | Torque (ft-lbs): 46.43 | Torque (%): 298.0 | Speed (RPM): 3,185 | Rated Output (KW): 35.70 | Power Factor (%): 0.9 | Rated Output (Hp): 10.50 |
Curvepoint: Full Load | Current (Amps): 44.03 | Current (%): 100.0 | Torque (ft-lbs): 15.60 | Torque (%): 100.0 | Speed (RPM): 3,540 | Rated Output (KW): 9.28 | Power Factor (%): 0.9 | Rated Output (Hp): 10.50 |
Efficiency
Information not available at the moment. Please check back later!