..1.5HP..1200RPM.182TC.TEFC.230/460V.3PH.60HZ.CONT.40C..C-FACE..............
..1.5HP..1200RPM.182TC.TEFC.230/460V.3PH.60HZ.CONT.40C..C-FACE..............
Part#: LM32847
Catalog#: LM32847
Weight: 108 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1179 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 85 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.4/2.7 A |
Power Factor | Power Factor: 60.8 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 5.4/2.7 A | Efficiency | Efficiency: 85 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1179 rpm |
Connection Drawing | Connection Drawing: 005010.01LN | Outline Drawing | Outline Drawing: 035795LN-850 |
Weight | Weight: 108.00 LB | UPC | UPC: 691720347362 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!