Special Voltage Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184TC Frame, TEFC

Special Voltage Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184TC Frame, TEFC

Part#: LM33617

Catalog#: LM33617

Model#: AF4B5TC65AP26

Weight: 104 lb

List Price: $1,209.00

Key Features


  • Premium efficient ratings
  • Inverter rated
  • Class B insulation systems – 42, 48 and 56 frames
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications
  • Rolled steel frame material designs
  • Continuous duty
  • Dynamically balanced rotors
  • UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle