SSD4B10TC61AP26..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15 S.F..RIGID C FACE......GENERAL PURPOSE........
SSD4B10TC61AP26..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15 S.F..RIGID C FACE......GENERAL PURPOSE........
Part#: LM34202
Catalog#: LM34202
Weight: 126 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215TC | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 26.2/13.1 A |
Power Factor | Power Factor: 77.8 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.022 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 26.2/13.1 A | Efficiency | Efficiency: 91.7 % |
Service Factor | Service Factor: 1.25 | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: SS86614-1115 |
Weight | Weight: 126.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.60 | 25%: 7.00 | 50%: 8.50 | 75%: 10.60 | 100%: 13.10 | 115%: 14.80 | 125%: 15.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 2.10 | 50%: 4.08 | 75%: 6.08 | 100%: 8.12 | 115%: 9.46 | 125%: 10.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.8 | 50%: 91.4 | 75%: 92.1 | 100%: 91.7 | 115%: 90.8 | 125%: 90.5 |
% of Rated Load: Power Factor (%) | 0%: 4.7 | 25%: 37.7 | 50%: 60.2 | 75%: 72.0 | 100%: 77.8 | 115%: 80.2 | 125%: 81.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,784 | 75%: 1,775 | 100%: 1,765 | 115%: 1,758 | 125%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.70 | 75%: 22.20 | 100%: 29.70 | 115%: 34.40 | 125%: 37.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 80.50 | Current (%): 615.0 | Torque (ft-lbs): 62.30 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 13.10 | Current (%): 100.0 | Torque (ft-lbs): 29.70 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 580.0 | Torque (ft-lbs): 59.00 | Torque (%): 199.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 49.00 | Current (%): 374.0 | Torque (ft-lbs): 83.30 | Torque (%): 280.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 79.00 | Current (%): 603.0 | Torque (ft-lbs): 58.00 | Torque (%): 195.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 519.0 | Torque (ft-lbs): 65.00 | Torque (%): 219.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.50 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!