..15/20HP..3600.215T.ODP.230/460V.3PH.60HZ.CONT.40C..RIGID......ELEVATOR DUTY........
..15/20HP..3600.215T.ODP.230/460V.3PH.60HZ.CONT.40C..RIGID......ELEVATOR DUTY........ - LM34240
Part#: LM34240
Catalog#: LM34240
Weight: 122 lb
List Price: $2,172.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 215T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 36.5/18.2 A |
| Power Factor | Power Factor: 85 | Duty | Duty: 120/80 Starts/Hour |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .906 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Current | Current: 36.5/18.2 A | Efficiency | Efficiency: 91 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3525 rpm |
| Connection Drawing | Connection Drawing: 005517.01 | Outline Drawing | Outline Drawing: SS86500-1115 |
| Weight | Weight: 122.00 LB | UPC | UPC: 785843000089 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.60 | 25%: 8.50 | 50%: 11.00 | 75%: 14.40 | 100%: 18.20 | 115%: 20.90 | 125%: 22.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 3.15 | 50%: 6.09 | 75%: 9.13 | 100%: 12.32 | 115%: 14.35 | 125%: 15.58 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.9 | 50%: 91.8 | 75%: 92.1 | 100%: 91.0 | 115%: 89.8 | 125%: 89.7 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.5 | 50%: 69.5 | 75%: 79.6 | 100%: 85.0 | 115%: 86.2 | 125%: 86.9 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,583 | 50%: 3,545 | 75%: 3,545 | 100%: 3,525 | 115%: 3,508 | 125%: 3,502 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.70 | 100%: 22.40 | 115%: 25.85 | 125%: 28.10 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 7.60 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 18.20 | Current (%): 100.0 | Torque (ft-lbs): 22.40 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 637.0 | Torque (ft-lbs): 41.80 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 15.00 |
| Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 44.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 412.0 | Torque (ft-lbs): 62.90 | Torque (%): 281.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 75.1 | Rated Output (Hp): 15.00 |
| Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 549.0 | Torque (ft-lbs): 49.00 | Torque (%): 219.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 650 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!