..10HP..1800RPM.215T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.25 S.F..RIGID.NULL.....GENERAL PURPOSE........
..10HP..1800RPM.215T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.25 S.F..RIGID.NULL.....GENERAL PURPOSE........
Part#: LM34250
Catalog#: LM34250
Weight: 149 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 26.4/13.2 A | Power Factor | Power Factor: 77.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 307 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .9 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 26.4/13.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 005517.01 |
Outline Drawing | Outline Drawing: SS86560-1115 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 7.5 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 149.00 LB |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.15 | 25%: 7.65 | 50%: 9.00 | 75%: 11.00 | 100%: 13.20 | 115%: 14.80 | 125%: 15.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 2.16 | 50%: 4.10 | 75%: 6.10 | 100%: 8.15 | 115%: 9.45 | 125%: 10.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.4 | 50%: 91.0 | 75%: 91.7 | 100%: 91.7 | 115%: 90.9 | 125%: 90.5 |
% of Rated Load: Power Factor (%) | 0%: 4.8 | 25%: 35.4 | 50%: 57.2 | 75%: 69.6 | 100%: 77.5 | 115%: 80.1 | 125%: 81.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,754 | 125%: 1,747 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.34 | 50%: 14.75 | 75%: 22.25 | 100%: 29.90 | 115%: 34.46 | 125%: 37.56 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 594.0 | Torque (ft-lbs): 70.00 | Torque (%): 235.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.80 | Current (%): 100.0 | Torque (ft-lbs): 29.80 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 51.00 | Current (%): 398.0 | Torque (ft-lbs): 90.00 | Torque (%): 302.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 633.0 | Torque (ft-lbs): 76.00 | Torque (%): 255.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 531.0 | Torque (ft-lbs): 80.00 | Torque (%): 268.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 78.00 | Current (%): 609.0 | Torque (ft-lbs): 70.00 | Torque (%): 235.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 7.15 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!