Discontinued No Replacement 40,1800,ODP,324TC,3/60/230/460

Discontinued No Replacement 40,1800,ODP,324TC,3/60/230/460

Part#: LM34389

Catalog#: LM34389

Weight: 496 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1
Frame Frame: 324TC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 101.0/50.5 A Power Factor Power Factor: 78.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6309
UL UL: No CSA CSA: Y
CE CE: N IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .142 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 101.0/50.5 A Frequency Frequency: 60 Hz
Speed Speed: 1780 rpm Connection Drawing Connection Drawing: A-EE7308AA-LN
Outline Drawing Outline Drawing: XG2D1SC1-1507 Voltage Voltage: 230/460 V
Output KW Output KW: 30 kW Output HP Output HP: 40 Hp
Frame Size Frame Size: 324 Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 32.00 IN Weight Weight: 496.00 LB
UPC UPC: 691720046333 Packaged Width Packaged Width: 26.25 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 21.95 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 21.50 25%: 25.00 50%: 31.50 75%: 40.00 100%: 50.50 115%: 57.50 125%: 62.00
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 8.50 50%: 16.00 75%: 23.50 100%: 31.50 115%: 36.50 125%: 40.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 41.5 50%: 63.5 75%: 74.0 100%: 78.5 115%: 80.0 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,778 125%: 1,775
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 105.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 29.50 50%: 58.50 75%: 88.00 100%: 118.00 115%: 136.00 125%: 148.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 50.50 Current (%): 100.0 Torque (ft-lbs): 118.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 21.50 Current (%): 43.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 275.00 Current (%): 545.0 Torque (ft-lbs): 225.00 Torque (%): 191.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 250.00 Current (%): 495.0 Torque (ft-lbs): 200.00 Torque (%): 169.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 235.00 Current (%): 465.0 Torque (ft-lbs): 225.00 Torque (%): 191.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 275.00 Current (%): 545.0 Torque (ft-lbs): 190.00 Torque (%): 161.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 175.00 Current (%): 347.0 Torque (ft-lbs): 250.00 Torque (%): 212.0 Speed (RPM): 1,700 Rated Output (KW): Power Factor (%): 61.0 Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!