General Purpose Motor, 5/1.25 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 184T Frame, ODP

General Purpose Motor, 5/1.25 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 184T Frame, ODP - M223M2
Part#: M223M2
Catalog#: M223M2
Weight: 79 lb
Key Features
- Ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5/1.25 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 200-230 V |
Speed | Speed: 1775/880 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 14.8-14.6/5.8-6 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 14.19 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200-230 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: 005200.01CY |
Outline Drawing | Outline Drawing: 035539CY | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 79.00 LB | UPC | UPC: 786674063069 |
Packaged Width | Packaged Width: 13.06 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!