General Purpose Motor, 15/3.75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, S256T Frame, DP

General Purpose Motor, 15/3.75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, S256T Frame, DP
Part#: M422M2
Catalog#: M422M2
Weight: 257 lb
Your Price: Login is Required
Key Features
- Ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15/3.75 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1760/875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S256T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 18/7.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 2-2-VT |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 22.10 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4.4 in |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 80022806.PCX |
Outline Drawing | Outline Drawing: 80009201-S01 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 256 | Frame Prefix | Frame Prefix: S |
Packaged Length | Packaged Length: 20.25 IN | Weight | Weight: 257.00 LB |
UPC | UPC: 786674067319 | Packaged Width | Packaged Width: 18.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
Efficiency
Information not available at the moment. Please check back later!