Pool Pump Motor, 7 1/2 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 184TDZ Frame, DP

Pool Pump Motor, 7 1/2 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 184TDZ Frame, DP
Part#: R257M2
Catalog#: R257M2
Weight: 111 lb
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7 1/2 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 200 V |
Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TDZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: 7/8 Keyed |
Overall Length | Overall Length: 15.32 in | Frame Length | Frame Length: 10 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 3 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TDZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3470 rpm | Connection Drawing | Connection Drawing: 005102.01CY |
Outline Drawing | Outline Drawing: 035898CY-1000 | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 111.00 LB | UPC | UPC: 786674066947 |
Packaged Width | Packaged Width: 14.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!