Crop Dryer Motor, 10.0-14.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, F215TZ Frame, TEAO

Crop Dryer Motor, 10.0-14.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, F215TZ Frame, TEAO
Part#: R327M2
Catalog#: R327M2
Weight: 147 lb
Your Price: Login is Required
Key Features
- Thermostats for thermal overload protection
- 34” long leads exit elbow connector in bracket
- Keyed shafts with 1/4”-20 UNC tapped hole in end
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0-14.0 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3460 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F215TZ | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 36/18 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase, Induction Type, Single Or Dual Voltage | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 19.98 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.50 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3460 rpm | Connection Drawing | Connection Drawing: 80022802 |
Outline Drawing | Outline Drawing: R327M2-S01 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 7.5 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 215 | Frame Prefix | Frame Prefix: F |
Packaged Length | Packaged Length: 22.00 IN | Weight | Weight: 147.00 LB |
UPC | UPC: 786674069696 | Packaged Width | Packaged Width: 15.25 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.38 IN |
Efficiency
Information not available at the moment. Please check back later!