MODEL-IHP

Part#: T35019

Catalog#: T35019

Weight: 1568 lb

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 460 V
Speed Speed: 3560 rpm Service Factor Service Factor: 1.15
Frame Frame: 444TS Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 225 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 200 Hp Output KW Output KW: 149.2 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Service Factor Service Factor: 1.15 Speed Speed: 3560 rpm
Weight Weight: 1568.00 LB UPC UPC: 786674004116

Efficiency


Information not available at the moment. Please check back later!