MODEL-IHP
MODEL-IHP
Part#: T35059
Catalog#: T35059
Weight: 411 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286T | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 57-51.6/25.8 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 1 |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 6312zz |
Opp Drive End Bearing | Opp Drive End Bearing: 6311zz |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Voltage | Voltage: 208-230/460 V | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 92.4 % | Weight | Weight: 411.00 LB |
UPC | UPC: 786674004246 |
Efficiency
Information not available at the moment. Please check back later!