MODEL-IHP
MODEL-IHP
Part#: T35067
Catalog#: T35067
Weight: 1474 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93.3 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 303.0/151.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball/Roller | Opp Drive End Bearing | Opp Drive End Bearing: Ball/Roller |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93.3 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1185 rpm |
Weight | Weight: 1474.00 LB | UPC | UPC: 786674004321 |
Efficiency
Information not available at the moment. Please check back later!