MODEL-IHP - T37043

Part#: T37043

Catalog#: T37043

Weight: 1527 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 150 Hp
Output KW Output KW: 111.9 kW Voltage Voltage: 575 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Open Drip Proof UL UL: Recognized
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 150 Hp Output KW Output KW: 111.9 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Service Factor Service Factor: 1.15 Speed Speed: 1780 rpm
Weight Weight: 1527.00 LB UPC UPC: 786674004413

Efficiency


Information not available at the moment. Please check back later!