MODEL-IHP

Part#: T59007

Catalog#: T59007

Weight: 176 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 575 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 9.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Service Factor Service Factor: 1.15 Speed Speed: 3500 rpm
Weight Weight: 176.00 LB UPC UPC: 786674001306

Efficiency


Information not available at the moment. Please check back later!