MODEL-IHP

Part#: T59013

Catalog#: T59013

Weight: 688 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 575 V
Speed Speed: 3550 rpm Service Factor Service Factor: 1.15
Frame Frame: 326TS Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 45.6 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Service Factor Service Factor: 1.15 Speed Speed: 3550 rpm
Weight Weight: 688.00 LB UPC UPC: 786674001368

Efficiency


Information not available at the moment. Please check back later!