MODEL-IHP - T59040

Part#: T59040

Catalog#: T59040

Weight: 992 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: 365T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 72 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 365 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Service Factor Service Factor: 1.15 Speed Speed: 1770 rpm
Weight Weight: 992.00 LB UPC UPC: 786674004819

Efficiency


Information not available at the moment. Please check back later!