MODEL-IHP
MODEL-IHP
Part#: T59043
Catalog#: T59043
Weight: 2123 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 135.2 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 445 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
Weight | Weight: 2123.00 LB | UPC | UPC: 786674004840 |
Efficiency
Information not available at the moment. Please check back later!