MODEL-IHP

Part#: T59055

Catalog#: T59055

Weight: 185 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 575 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 5.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 6308zz
Opp Drive End Bearing Opp Drive End Bearing: 6208zz
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1170 rpm
Voltage Voltage: 575 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 89.5 % Weight Weight: 185.00 LB
UPC UPC: 786674001542

Efficiency


Information not available at the moment. Please check back later!