Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 160M Frame, TEFC

Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 160M Frame, TEFC
Part#: TCA0112AE211GAA009
Catalog#: R334B
Model#: TCA0112AE211GAA009
Weight: 326.34 lb
List Price: $2,528.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.0 & 7.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1775 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 92.4 & 90.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 37.5/18.7 & 33/16.4 A |
Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .69 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 24.49 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11 kW |
Frame Size | Frame Size: 160 | Frame Suffix | Frame Suffix: M |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 37.5/18.7 A |
Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: 8442000715 |
Outline Drawing | Outline Drawing: SS208563 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 326.34 LB |
UPC | UPC: 722856074515 | Packaged Width | Packaged Width: 18.50 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 26.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 10.90 | 50%: 12.50 | 75%: 15.60 | 100%: 18.70 | 115%: 21.20 | 125%: 22.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.39 | 25%: 3.22 | 50%: 6.11 | 75%: 9.07 | 100%: 11.90 | 115%: 13.98 | 125%: 15.24 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.9 | 50%: 91.6 | 75%: 92.4 | 100%: 92.4 | 115%: 92.1 | 125%: 91.8 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 37.0 | 50%: 61.0 | 75%: 73.0 | 100%: 80.0 | 115%: 83.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,783 | 100%: 1,775 | 115%: 1,772 | 125%: 1,769 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.20 | 100%: 44.40 | 115%: 51.10 | 125%: 55.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 81.50 | Current (%): 436.0 | Torque (ft-lbs): 142.24 | Torque (%): 321.0 | Speed (RPM): 1,612 | Rated Output (KW): 127.39 | Power Factor (%): 83.2 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 9.20 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.39 | Power Factor (%): 10.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 127.40 | Current (%): 681.0 | Torque (ft-lbs): 98.15 | Torque (%): 221.0 | Speed (RPM): 600 | Rated Output (KW): 45.94 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 127.40 | Current (%): 681.0 | Torque (ft-lbs): 98.15 | Torque (%): 221.0 | Speed (RPM): 600 | Rated Output (KW): 45.94 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.70 | Current (%): 100.0 | Torque (ft-lbs): 44.36 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 11.91 | Power Factor (%): 90.3 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 114.00 | Current (%): 610.0 | Torque (ft-lbs): 87.82 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 41.11 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 134.10 | Current (%): 717.0 | Torque (ft-lbs): 103.32 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 48.36 | Power Factor (%): 63.4 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |