Cast Iron Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 180L Frame, TEFC

Cast Iron Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 180L Frame, TEFC
Part#: TCA0222AP211GAA009
Catalog#: R443
Model#: TCA0222AP211GAA009
Weight: 551.16 lb
List Price: $4,724.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 180L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 28.8 A |
Power Factor | Power Factor: 83 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6311 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .3 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 29.53 in |
Frame Length | Frame Length: 14.41 in | Shaft Diameter | Shaft Diameter: 1.890 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22 kW |
Frame Size | Frame Size: 180 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 28.8 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: 8442000685 | Outline Drawing | Outline Drawing: SS312998 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 860.00 MM |
Weight | Weight: 250.00 KG | UPC | UPC: 722856075468 |
Packaged Width | Packaged Width: 520.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 690.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.56 | 25%: 15.04 | 50%: 18.24 | 75%: 23.44 | 100%: 28.80 | 115%: 32.96 | 125%: 35.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 6.26 | 50%: 12.03 | 75%: 17.93 | 100%: 23.50 | 115%: 27.70 | 125%: 30.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 92.9 | 125%: 92.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 42.0 | 50%: 66.0 | 75%: 77.0 | 100%: 83.0 | 115%: 84.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,784 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.20 | 100%: 88.60 | 115%: 102.10 | 125%: 111.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 36.00 | Current (%): 100.0 | Torque (ft-lbs): 88.61 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 23.50 | Power Factor (%): 90.3 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 15.70 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.60 | Power Factor (%): 10.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 261.50 | Current (%): 726.0 | Torque (ft-lbs): 201.35 | Torque (%): 227.0 | Speed (RPM): 0 | Rated Output (KW): 88.96 | Power Factor (%): 63.4 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 222.30 | Current (%): 618.0 | Torque (ft-lbs): 171.15 | Torque (%): 193.0 | Speed (RPM): 1,200 | Rated Output (KW): 75.62 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 248.40 | Current (%): 690.0 | Torque (ft-lbs): 191.28 | Torque (%): 216.0 | Speed (RPM): 600 | Rated Output (KW): 84.51 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 152.30 | Current (%): 423.0 | Torque (ft-lbs): 269.22 | Torque (%): 304.0 | Speed (RPM): 1,642 | Rated Output (KW): 248.43 | Power Factor (%): 83.2 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 248.40 | Current (%): 690.0 | Torque (ft-lbs): 191.28 | Torque (%): 216.0 | Speed (RPM): 600 | Rated Output (KW): 84.51 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |