Cast Iron Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 200L Frame, TEFC

TerraMAX® Cast Iron Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 200L Frame, TEFC - TCA0371AE231GAA009
Part#: TCA0371AE231GAA009
Catalog#: R848
Model#: TCA0371AE231GAA009
Weight: 679.14 lb
List Price: $8,479.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3565 & 2970 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 200L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 & 93.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 112/56 & 106/53 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .17 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 55 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
Frame Size | Frame Size: 200 | Frame Suffix | Frame Suffix: L |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 112.0/56.0 A |
Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3565 rpm | Connection Drawing | Connection Drawing: 8442000715 |
Outline Drawing | Outline Drawing: SS620880 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 890.00 MM | Weight | Weight: 679.14 LB |
UPC | UPC: 722856176196 | Packaged Width | Packaged Width: 560.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 795.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.60 | 25%: 22.10 | 50%: 31.60 | 75%: 43.70 | 100%: 56.00 | 115%: 65.00 | 125%: 70.80 |
% of Rated Load: Rated Output (KW) | 0%: 1.07 | 25%: 10.50 | 50%: 20.14 | 75%: 30.00 | 100%: 39.78 | 115%: 46.33 | 125%: 50.54 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.8 | 50%: 92.6 | 75%: 93.0 | 100%: 93.0 | 115%: 92.6 | 125%: 92.3 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 60.0 | 50%: 80.0 | 75%: 86.0 | 100%: 89.0 | 115%: 89.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,599 | 25%: 3,592 | 50%: 3,584 | 75%: 3,576 | 100%: 3,565 | 115%: 3,561 | 125%: 3,557 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.60 | 75%: 55.10 | 100%: 73.60 | 115%: 84.80 | 125%: 92.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 340.10 | Current (%): 607.0 | Torque (ft-lbs): 110.88 | Torque (%): 151.0 | Speed (RPM): 1,200 | Rated Output (KW): 93.82 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 213.30 | Current (%): 381.0 | Torque (ft-lbs): 189.58 | Torque (%): 257.0 | Speed (RPM): 3,399 | Rated Output (KW): 340.15 | Power Factor (%): 83.2 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 56.00 | Current (%): 100.0 | Torque (ft-lbs): 73.63 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): 39.79 | Power Factor (%): 90.3 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 304.30 | Current (%): 543.0 | Torque (ft-lbs): 99.21 | Torque (%): 135.0 | Speed (RPM): 2,400 | Rated Output (KW): 83.94 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 16.60 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 1.07 | Power Factor (%): 10.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 358.00 | Current (%): 639.0 | Torque (ft-lbs): 116.72 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): 98.76 | Power Factor (%): 63.4 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 340.10 | Current (%): 607.0 | Torque (ft-lbs): 110.88 | Torque (%): 151.0 | Speed (RPM): 1,200 | Rated Output (KW): 93.82 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!