Cast Iron Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225S Frame, TEFC

TerraMAX® Cast Iron Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225S Frame, TEFC - TCA0372AE231GAA009
Part#: TCA0372AE231GAA009
Catalog#: R849
Model#: TCA0372AE231GAA009
Weight: 943.74 lb
List Price: $11,386.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1785 & 1490 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 225S | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 & 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 118/59 & 112/56 A |
Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .13 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 60 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
Frame Size | Frame Size: 225 | Frame Suffix | Frame Suffix: S |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 118.0/59.0 A |
Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: 8442000715 |
Outline Drawing | Outline Drawing: SS620881 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 980.00 MM | Weight | Weight: 943.74 LB |
UPC | UPC: 722856176202 | Packaged Width | Packaged Width: 610.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 840.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.60 | 25%: 28.60 | 50%: 36.00 | 75%: 47.10 | 100%: 59.00 | 115%: 66.90 | 125%: 72.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 10.30 | 50%: 19.86 | 75%: 29.58 | 100%: 39.15 | 115%: 45.53 | 125%: 49.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.5 | 50%: 93.9 | 75%: 94.5 | 100%: 94.5 | 115%: 94.2 | 125%: 94.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 45.0 | 50%: 69.0 | 75%: 79.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,793 | 75%: 1,790 | 100%: 1,785 | 115%: 1,784 | 125%: 1,783 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.60 | 50%: 73.20 | 75%: 110.00 | 100%: 147.00 | 115%: 169.30 | 125%: 184.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 256.40 | Current (%): 435.0 | Torque (ft-lbs): 450.74 | Torque (%): 307.0 | Speed (RPM): 1,699 | Rated Output (KW): 431.59 | Power Factor (%): 83.2 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 386.20 | Current (%): 655.0 | Torque (ft-lbs): 294.41 | Torque (%): 200.0 | Speed (RPM): 1,200 | Rated Output (KW): 119.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 431.60 | Current (%): 732.0 | Torque (ft-lbs): 329.05 | Torque (%): 224.0 | Speed (RPM): 600 | Rated Output (KW): 133.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 431.60 | Current (%): 732.0 | Torque (ft-lbs): 329.05 | Torque (%): 224.0 | Speed (RPM): 600 | Rated Output (KW): 133.01 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 59.00 | Current (%): 100.0 | Torque (ft-lbs): 147.02 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 39.15 | Power Factor (%): 90.3 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 23.60 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.90 | Power Factor (%): 10.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 454.30 | Current (%): 770.0 | Torque (ft-lbs): 346.37 | Torque (%): 236.0 | Speed (RPM): 0 | Rated Output (KW): 140.02 | Power Factor (%): 63.4 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!