Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225M Frame, TEFC

Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 225M Frame, TEFC
Part#: TCA0452AE231GAA009
Catalog#: R855
Model#: TCA0452AE231GAA009
Weight: 1032 lb
List Price: $11,475.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1785 & 1490 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 225M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 93.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 142/71 & 138/69 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .09 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 60 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 142.0/71.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS620883 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 225 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95 % |
Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 1032.00 LB |
UPC | UPC: 722856176233 | Packaged Width | Packaged Width: 24.00 IN |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 33.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 28.40 | 25%: 34.50 | 50%: 43.20 | 75%: 56.40 | 100%: 71.00 | 115%: 79.80 | 125%: 86.30 |
% of Rated Load: Rated Output (KW) | 0%: 1.01 | 25%: 12.28 | 50%: 23.72 | 75%: 35.33 | 100%: 47.37 | 115%: 54.30 | 125%: 59.13 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.1 | 50%: 94.4 | 75%: 95.0 | 100%: 95.0 | 115%: 94.8 | 125%: 94.6 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 45.0 | 50%: 69.0 | 75%: 79.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,785 | 125%: 1,783 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 43.80 | 50%: 87.90 | 75%: 132.00 | 100%: 176.40 | 115%: 203.10 | 125%: 220.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 574.40 | Current (%): 809.0 | Torque (ft-lbs): 460.55 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): 173.83 | Power Factor (%): 63.4 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 545.70 | Current (%): 769.0 | Torque (ft-lbs): 437.52 | Torque (%): 248.0 | Speed (RPM): 600 | Rated Output (KW): 165.14 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 322.10 | Current (%): 454.0 | Torque (ft-lbs): 570.41 | Torque (%): 323.0 | Speed (RPM): 1,697 | Rated Output (KW): 545.65 | Power Factor (%): 83.2 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 71.00 | Current (%): 100.0 | Torque (ft-lbs): 176.37 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 47.37 | Power Factor (%): 90.3 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 488.20 | Current (%): 688.0 | Torque (ft-lbs): 391.47 | Torque (%): 222.0 | Speed (RPM): 1,200 | Rated Output (KW): 147.76 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 28.40 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 1.01 | Power Factor (%): 10.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 545.70 | Current (%): 769.0 | Torque (ft-lbs): 437.52 | Torque (%): 248.0 | Speed (RPM): 600 | Rated Output (KW): 165.14 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!