Cast Iron Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 100L Frame, TEFC

Cast Iron Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 100L Frame, TEFC

Part#: TCA1P53AP211GAA009

Catalog#: R420B

Model#: TCA1P53AP211GAA009

Weight: 94.82 lb

List Price: $1,189.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 575 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 100L Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 88.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 2.4 A
Power Factor Power Factor: 72 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: N (IEC)
KVA Code KVA Code: K Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 6.5 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 15.67 in
Frame Length Frame Length: 7.87 in Shaft Diameter Shaft Diameter: 1.102 in
Shaft Extension Shaft Extension: 2.36 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Frame Size Frame Size: 100 Frame Suffix Frame Suffix: L
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Current Current: 2.4 A Efficiency Efficiency: 88.5 %
Service Factor Service Factor: 1.15 Speed Speed: 1175 rpm
Connection Drawing Connection Drawing: 8442000685 Outline Drawing Outline Drawing: SS600216
Torque UOM Torque UOM: LB-FT Packaged Length Packaged Length: 436.00 MM
Weight Weight: 94.82 LB UPC UPC: 722856075079
Packaged Width Packaged Width: 276.00 MM Country of Origin Country of Origin: India
Packaged Height Packaged Height: 370.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.40 25%: 1.50 50%: 1.80 75%: 2.10 100%: 2.40 115%: 2.60 125%: 2.80
% of Rated Load: Rated Output (KW) 0%: 0.10 25%: 0.48 50%: 0.88 75%: 1.28 100%: 1.70 115%: 1.98 125%: 2.16
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 77.2 50%: 85.2 75%: 88.5 100%: 88.5 115%: 87.0 125%: 86.6
% of Rated Load: Power Factor (%) 0%: 7.5 25%: 33.0 50%: 48.0 75%: 62.0 100%: 71.0 115%: 77.0 125%: 78.0
% of Rated Load: Speed (RPM) 0%: 1,199 25%: 1,193 50%: 1,187 75%: 1,180 100%: 1,172 115%: 1,167 125%: 1,164
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.43 75%: 6.69 100%: 8.98 115%: 10.37 125%: 11.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 21.20 Current (%): 707.0 Torque (ft-lbs): 20.48 Torque (%): 229.0 Speed (RPM): 400 Rated Output (KW): 8.68 Power Factor (%): 0.0 Rated Output (Hp): 2.00
Curvepoint: Locked-Rotor Current (Amps): 18.30 Current (%): 764.0 Torque (ft-lbs): 23.34 Torque (%): 273.0 Speed (RPM): 0 Rated Output (KW): 9.97 Power Factor (%): 55.0 Rated Output (Hp): 2.00
Curvepoint: Break-Down Current (Amps): 11.90 Current (%): 497.0 Torque (ft-lbs): 30.63 Torque (%): 358.0 Speed (RPM): 876 Rated Output (KW): 8.42 Power Factor (%): 71.0 Rated Output (Hp): 2.00
Curvepoint: No Load Current (Amps): 1.40 Current (%): 173.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,199 Rated Output (KW): 0.10 Power Factor (%): 7.5 Rated Output (Hp): 2.00
Curvepoint: Full Load Current (Amps): 2.40 Current (%): 100.0 Torque (ft-lbs): 8.98 Torque (%): 100.0 Speed (RPM): 1,172 Rated Output (KW): 1.70 Power Factor (%): 71.0 Rated Output (Hp): 2.00
Curvepoint: Pull-Up Current (Amps): 17.40 Current (%): 726.0 Torque (ft-lbs): 19.80 Torque (%): 232.0 Speed (RPM): 109 Rated Output (KW): 8.98 Power Factor (%): 0.0 Rated Output (Hp): 2.00
Curvepoint: 2/3 Current (Amps): 18.90 Current (%): 630.0 Torque (ft-lbs): 18.33 Torque (%): 205.0 Speed (RPM): 800 Rated Output (KW): 7.76 Power Factor (%): 0.0 Rated Output (Hp): 2.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle