Cast Iron Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 132S Frame, TEFC

Cast Iron Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 132S Frame, TEFC

Part#: TCA5P51AP211GAA009

Catalog#: R427B

Model#: TCA5P51AP211GAA009

Weight: 167.58 lb

List Price: $1,676.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.5 kW Voltage Voltage: 575 V
Speed Speed: 3535 rpm Service Factor Service Factor: 1.15
Frame Frame: 132S Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 7.1 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.02 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 18.31 in
Frame Length Frame Length: 7.95 in Shaft Diameter Shaft Diameter: 1.496 in
Shaft Extension Shaft Extension: 3.15 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: S
Current Current: 7.1 A Frequency Frequency: 60 Hz
Speed Speed: 3535 rpm Connection Drawing Connection Drawing: 8442000685
Outline Drawing Outline Drawing: SS810118 Voltage Voltage: 575 V
Output KW Output KW: 5.5 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 132 Torque UOM Torque UOM: LB-FT
Efficiency Efficiency: 89.5 % Packaged Length Packaged Length: 550.00 MM
Weight Weight: 167.58 LB UPC UPC: 722856075192
Packaged Width Packaged Width: 330.00 MM Country of Origin Country of Origin: India
Packaged Height Packaged Height: 445.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.80 25%: 3.30 50%: 4.40 75%: 5.70 100%: 7.00 115%: 8.10 125%: 8.70
% of Rated Load: Rated Output (KW) 0%: 0.32 25%: 1.74 50%: 3.20 75%: 4.71 100%: 6.15 115%: 7.25 125%: 7.91
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 80.5 50%: 87.4 75%: 89.5 100%: 89.5 115%: 88.8 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 11.5 25%: 54.0 50%: 73.0 75%: 83.0 100%: 88.0 115%: 90.0 125%: 91.0
% of Rated Load: Speed (RPM) 0%: 3,598 25%: 3,584 50%: 3,569 75%: 3,553 100%: 3,536 115%: 3,526 125%: 3,518
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.75 50%: 5.52 75%: 8.32 100%: 11.14 115%: 12.85 125%: 14.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 51.20 Current (%): 727.0 Torque (ft-lbs): 19.10 Torque (%): 197.0 Speed (RPM): 720 Rated Output (KW): 24.35 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 61.10 Current (%): 694.0 Torque (ft-lbs): 20.37 Torque (%): 183.0 Speed (RPM): 1,200 Rated Output (KW): 24.15 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 54.60 Current (%): 620.0 Torque (ft-lbs): 18.22 Torque (%): 163.0 Speed (RPM): 2,400 Rated Output (KW): 21.61 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 33.60 Current (%): 477.0 Torque (ft-lbs): 36.80 Torque (%): 380.0 Speed (RPM): 3,088 Rated Output (KW): 26.31 Power Factor (%): 79.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 7.00 Current (%): 100.0 Torque (ft-lbs): 11.14 Torque (%): 100.0 Speed (RPM): 3,536 Rated Output (KW): 6.15 Power Factor (%): 88.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 2.80 Current (%): 254.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,598 Rated Output (KW): 0.32 Power Factor (%): 11.5 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 53.90 Current (%): 766.0 Torque (ft-lbs): 22.42 Torque (%): 231.0 Speed (RPM): 0 Rated Output (KW): 27.05 Power Factor (%): 50.0 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle