MODEL-IHP

Part#: TCP72007

Catalog#: TCP72007

Weight: 176 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3495 rpm Service Factor Service Factor: 1.15
Frame Frame: 215JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.0/12.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 3495 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 89.5 % Weight Weight: 176.00 LB
UPC UPC: 786674002013

Efficiency


Information not available at the moment. Please check back later!