General Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444T Frame, DP

General Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444T Frame, DP
Part#: TO189
Catalog#: TO189
Weight: 1874 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2110
- Inverter duty 10:1 variable torque and 2:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 444T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 168 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 44.57 in |
Frame Length | Frame Length: 25.98 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.50 in |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 111.9 kW |
Frame Size | Frame Size: 444 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7308AA |
Outline Drawing | Outline Drawing: SS620255 | Packaged Length | Packaged Length: 49.29 IN |
Weight | Weight: 1874.00 LB | UPC | UPC: 786674062017 |
Packaged Width | Packaged Width: 38.98 IN | HTC | HTC: 8501.53.4080 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 35.96 IN |
Efficiency
Information not available at the moment. Please check back later!