General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TC Frame, ODP

General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TC Frame, ODP

Part#: V203M2

Catalog#: V203M2

Weight: 101 lb

Key Features


  • Heavy gauge steel frame and base

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TC Enclosure Enclosure: Open Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25.4 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 16.21 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.36 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Speed Speed: 3520 rpm Connection Drawing Connection Drawing: 005033.01CY
Outline Drawing Outline Drawing: 035907CY Voltage Voltage: 230 V
Output KW Output KW: 3.7 kW Output HP Output HP: 5 Hp
Frame Size Frame Size: 184 Packaged Length Packaged Length: 22.19 IN
Weight Weight: 101.00 LB UPC UPC: 786674067234
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN

Efficiency


Information not available at the moment. Please check back later!