Pool Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TDZ Frame, ODP

Pool Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184TDZ Frame, ODP - V214M2
Part#: V214M2
Catalog#: V214M2
Weight: 108 lb
List Price: $2,195.00
Your Price: Login is Required
Key Features
- 40°C Ambient
- Reversible
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
| Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 184TDZ | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 22.7 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start | Poles | Poles: 2 |
| Rotation | Rotation: Counterclockwise | Mounting | Mounting: Special/Non-Standard |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: 7/8 Keyed | Overall Length | Overall Length: 17.32 in |
| Frame Length | Frame Length: 12 in | Shaft Diameter | Shaft Diameter: 1 in |
| Shaft Extension | Shaft Extension: 3 in |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TDZ |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: 005033.01CY |
| Outline Drawing | Outline Drawing: 035908CY-1200 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 108.00 LB | UPC | UPC: 786674066831 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.40.6040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Efficiency
Information not available at the moment. Please check back later!




