General Purpose Motor, 7.5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 213T Frame, ODP

General Purpose Motor, 7.5 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 213T Frame, ODP
Part#: V310M2
Catalog#: V310M2
Weight: 87 lb
Your Price: Login is Required
Key Features
- Heavy gauge steel frame and base
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Open Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 16.55 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230 V | Current | Current: 40.0-37.0 A |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3470 rpm |
Connection Drawing | Connection Drawing: A-EE7090JR-CY | Outline Drawing | Outline Drawing: 037642CY |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 87.00 LB |
UPC | UPC: 786674067074 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Efficiency
Information not available at the moment. Please check back later!