MACHINED ENDBELL (SPRAYED)
Resource Center

No resource available.

MACHINED ENDBELL (SPRAYED) - 021537.02HF

Part#: 021537.02HF

Catalog#: 021537.02HF

Weight: 1.35 lb

Key Features


  • 180 FRAME
  • FITS 205 BEARING
  • BORE DIA. 2.04"
  • OUTSIDE DIA. 8.18"
  • WIDTH .69"
  • SHAFT DIA. 1.82"

Specifications


Weight Weight: 1.35 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!