Cast Iron Motor, 6 HP, 3 Ph, 60 Hz, 380 V, 3600 RPM, 112M1 Frame, TEFC

TerraMAX® Cast Iron Motor, 6 HP, 3 Ph, 60 Hz, 380 V, 3600 RPM, 112M1 Frame, TEFC - 1009396-BR
Part#: 1009396-BR
Catalog#: 1009396
Model#: 1009396-BR
Weight: 103.62 lb
Your Price: Login is Required
Key Features
- Confirms to ABNT NBR 17094-1
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Inverter Duty
- B3D, B3E and V1(Special mounting on request)
- Protection IP55 (IPW55, IP56, IP66 on request)
- INMETRO compliance up to 370kW / 500HP
Specifications
Phase | Phase: 3 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 380 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 112M1 | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 8.4 A |
Power Factor | Power Factor: 0.91 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6306 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: No |
CE | CE: No | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Zz C3 | Opp Drive End Bearing | Opp Drive End Bearing: Zz C3 |
Frame Material | Frame Material: Cast | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 399 mm | Frame Length | Frame Length: 174 mm |
Shaft Diameter | Shaft Diameter: 28 mm | Shaft Extension | Shaft Extension: 60 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Output HP | Output HP: 6 Hp | Output KW | Output KW: 4.5 kW |
Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M1 |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
Current | Current: 8.4 A | Efficiency | Efficiency: 88.5 % |
Service Factor | Service Factor: 1.25 | Speed | Speed: 3510 rpm |
Outline Drawing | Outline Drawing: 0211200262 | Packaged Length | Packaged Length: 440.00 MM |
Weight | Weight: 47.00 KG | UPC | UPC: 722856200730 |
Packaged Width | Packaged Width: 270.00 MM | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 420.00 MM |
Efficiency
Information not available at the moment. Please check back later!