Cast Iron Motor, 1 HP, 3 Ph, 60 Hz, 380 V, 900 RPM, 90L Frame, TEFC

TerraMAX® Cast Iron Motor, 1 HP, 3 Ph, 60 Hz, 380 V, 900 RPM, 90L Frame, TEFC - 1009465-BR
Part#: 1009465-BR
Catalog#: 1009465
Model#: 1009465-BR
Weight: 68.34 lb
Your Price: Login is Required
Key Features
- Confirms to ABNT NBR 17094-1
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Inverter Duty
- B3D, B3E and V1(Special mounting on request)
- Protection IP55 (IPW55, IP56, IP66 on request)
- INMETRO compliance up to 370kW / 500HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
| Output KW | Output KW: 0.75 kW | Voltage | Voltage: 380 V |
| Speed | Speed: 846 rpm | Service Factor | Service Factor: 1.25 |
| Frame | Frame: 90L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 75.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 2.6 A |
| Power Factor | Power Factor: 0.58 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: No | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 8 | Rotation | Rotation: Clockwise |
| Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Zz C3 | Opp Drive End Bearing | Opp Drive End Bearing: Zz C3 |
| Frame Material | Frame Material: Cast | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 364 mm | Frame Length | Frame Length: 185 mm |
| Shaft Diameter | Shaft Diameter: 24 mm | Shaft Extension | Shaft Extension: 50 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: TOP |
| Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
| Frame Size | Frame Size: 90 | Frame Suffix | Frame Suffix: L |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
| Current | Current: 2.6 A | Efficiency | Efficiency: 75.5 % |
| Service Factor | Service Factor: 1.25 | Speed | Speed: 846 rpm |
| Outline Drawing | Outline Drawing: 0209000807 | Packaged Length | Packaged Length: 370.00 MM |
| Weight | Weight: 31.00 KG | UPC | UPC: 722856201614 |
| Packaged Width | Packaged Width: 210.00 MM | Country of Origin | Country of Origin: China |
| Packaged Height | Packaged Height: 305.00 MM |
Efficiency
Information not available at the moment. Please check back later!