Cast Iron Motor, 1.50 HP, 3 Ph, 60 Hz, 380 V, 900 RPM, 100L1 Frame, TEFC

TerraMAX® Cast Iron Motor, 1.50 HP, 3 Ph, 60 Hz, 380 V, 900 RPM, 100L1 Frame, TEFC - 1009466-BR

Part#: 1009466-BR

Catalog#: 1009466

Model#: 1009466-BR

Weight: 85.98 lb

Key Features


  • Confirms to ABNT NBR 17094-1
  • Class F insulation and Class B rise
  • Bi-directional fan
  • Ambient 40°C
  • Suitable for Inverter Duty
  • B3D, B3E and V1(Special mounting on request)
  • Protection IP55 (IPW55, IP56, IP66 on request)
  • INMETRO compliance up to 370kW / 500HP

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 380 V
Speed Speed: 875 rpm Service Factor Service Factor: 1.25
Frame Frame: 100L1 Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 78.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 3.5 A
Power Factor Power Factor: 0.62 Duty Duty: S1
Insulation Class Insulation Class: F Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: No CSA CSA: No
CE CE: No IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Starting Method Starting Method: Direct On Line
Poles Poles: 8 Rotation Rotation: Clockwise
Mounting Mounting: B3 Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Zz C3 Opp Drive End Bearing Opp Drive End Bearing: Zz C3
Frame Material Frame Material: Cast Shaft Type Shaft Type: Keyed
Overall Length Overall Length: 398 mm Frame Length Frame Length: 200 mm
Shaft Diameter Shaft Diameter: 28 mm Shaft Extension Shaft Extension: 60 mm
Assembly/Box Mounting Assembly/Box Mounting: TOP
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Frame Size Frame Size: 100 Frame Suffix Frame Suffix: L1
Frequency Frequency: 60 Hz Voltage Voltage: 380 V
Current Current: 3.5 A Efficiency Efficiency: 78.5 %
Service Factor Service Factor: 1.25 Speed Speed: 875 rpm
Outline Drawing Outline Drawing: 0210000271 Packaged Length Packaged Length: 440.00 MM
Weight Weight: 39.00 KG UPC UPC: 722856201621
Packaged Width Packaged Width: 270.00 MM Country of Origin Country of Origin: China
Packaged Height Packaged Height: 420.00 MM

Efficiency


Information not available at the moment. Please check back later!