Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 100L Frame, TEFC

Cast Iron Motor, 4 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 100L Frame, TEFC
Part#: 100LTFC6501
Catalog#: R351A
Model#: 100LTFC6501AA
Weight: 96.4 lb
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Top Mounted/Oversized gasketed terminal box
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 & 3 Hp |
Output KW | Output KW: 3.0 & 2.2 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3510 & 2938 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 100L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 & 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 9.2/4.6 & 8.2/4.1 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.865 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 16.33 in |
Shaft Diameter | Shaft Diameter: 1.111 in | Shaft Extension | Shaft Extension: 2.36 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 20:1 |
Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
Frame Size | Frame Size: 100 | Frame Suffix | Frame Suffix: L |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 9.2/4.6 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: SS622236-DF100L-2R | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 96.40 LB |
UPC | UPC: 722856026804 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.90 | 50%: 2.60 | 75%: 3.60 | 100%: 4.60 | 115%: 5.20 | 125%: 5.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.90 | 50%: 1.70 | 75%: 2.50 | 100%: 3.40 | 115%: 3.90 | 125%: 4.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 88.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 60.5 | 50%: 80.0 | 75%: 87.0 | 100%: 90.0 | 115%: 91.0 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,565 | 75%: 3,545 | 100%: 3,520 | 115%: 3,510 | 125%: 3,500 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 115%: 6.90 | 125%: 7.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 4.60 | Current (%): 100.0 | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 36.00 | Current (%): 785.0 | Torque (ft-lbs): 8.50 | Torque (%): 140.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 30.00 | Current (%): 652.0 | Torque (ft-lbs): 12.00 | Torque (%): 200.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 23.50 | Current (%): 510.0 | Torque (ft-lbs): 20.00 | Torque (%): 332.0 | Speed (RPM): 2,975 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 34.00 | Current (%): 740.0 | Torque (ft-lbs): 8.50 | Torque (%): 140.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 32.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.5 | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 38.00 | Current (%): 826.0 | Torque (ft-lbs): 12.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!