Cast Iron Motor, 75 HP, 3 Ph, 60 Hz, 380 V, 1200 RPM, 250S/M Frame, TEFC

TerraMAX® Cast Iron Motor, 75 HP, 3 Ph, 60 Hz, 380 V, 1200 RPM, 250S/M Frame, TEFC - 1011627-BR
Part#: 1011627-BR
Catalog#: 1011627
Model#: 1011627-BR
Weight: 1258.84 lb
Your Price: Login is Required
Key Features
- Confirms to ABNT NBR 17094-1
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Inverter Duty
- B3D, B3E and V1(Special mounting on request)
- Protection IP55 (IPW55, IP56, IP66 on request)
- INMETRO compliance up to 370kW / 500HP
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 55 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1187 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 250S/M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 108.2 A |
Power Factor | Power Factor: 0.82 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: No |
CE | CE: No | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 6 | Rotation | Rotation: Clockwise |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 941 mm | Frame Length | Frame Length: 460 mm |
Shaft Diameter | Shaft Diameter: 65 mm | Shaft Extension | Shaft Extension: 140 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 55 kW |
Frame Size | Frame Size: 250 | Frame Suffix | Frame Suffix: S/M |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
Current | Current: 108.2 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1.25 | Speed | Speed: 1187 rpm |
Outline Drawing | Outline Drawing: 0225000378 | Packaged Length | Packaged Length: 1135.00 MM |
Weight | Weight: 571.00 KG | UPC | UPC: 722856201492 |
Packaged Width | Packaged Width: 680.00 MM | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 790.00 MM |
Efficiency
Information not available at the moment. Please check back later!