Cast Iron Motor, 125 HP, 3 Ph, 60 Hz, 380 V, 1200 RPM, 280S/M Frame, TEFC

TerraMAX® Cast Iron Motor, 125 HP, 3 Ph, 60 Hz, 380 V, 1200 RPM, 280S/M Frame, TEFC - 1011635-BR
Part#: 1011635-BR
Catalog#: 1011635
Model#: 1011635-BR
Weight: 1847.47 lb
Your Price: Login is Required
Key Features
- Confirms to ABNT NBR 17094-1
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Inverter Duty
- B3D, B3E and V1(Special mounting on request)
- Protection IP55 (IPW55, IP56, IP66 on request)
- INMETRO compliance up to 370kW / 500HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 90 kW | Voltage | Voltage: 380 V |
| Speed | Speed: 1189 rpm | Service Factor | Service Factor: 1.25 |
| Frame | Frame: 280S/M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 175.2 A |
| Power Factor | Power Factor: 0.84 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6317 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: No | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 6 | Rotation | Rotation: Clockwise |
| Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
| Frame Material | Frame Material: Cast | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 1111 mm | Frame Length | Frame Length: 600 mm |
| Shaft Diameter | Shaft Diameter: 75 mm | Shaft Extension | Shaft Extension: 140 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: TOP |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 90 kW |
| Frame Size | Frame Size: 280 | Frame Suffix | Frame Suffix: S/M |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
| Current | Current: 175.2 A | Efficiency | Efficiency: 95 % |
| Service Factor | Service Factor: 1.25 | Speed | Speed: 1189 rpm |
| Outline Drawing | Outline Drawing: 0228000589 | Packaged Length | Packaged Length: 1310.00 MM |
| Weight | Weight: 838.00 KG | UPC | UPC: 722856201515 |
| Packaged Width | Packaged Width: 750.00 MM | Country of Origin | Country of Origin: China |
| Packaged Height | Packaged Height: 850.00 MM |
Efficiency
Information not available at the moment. Please check back later!