SCR Motor, 3 HP, 180 V, 1750 RPM, 182/145TC Frame, TEFC

SCR Motor, 3 HP, 180 V, 1750 RPM, 182/145TC Frame, TEFC
Part#: 108502.00
Catalog#: 108502.00
Model#: C182D17FK2B
Weight: 88 lb
List Price: $5,371.00
Your Price: Login is Required
Key Features
- Brush holder design provides easy access to brushes
- Large oversized brushes assure long brush life
- Removable bolt-on base; NEMA C face designs
- 115 or 230 volt input power ratings – 90 / 180 volt output; Capable of dynamic braking
- PWM or SCR type controller rated; High starting torque
- Permanently lubricated sealed bearings
- LEESON SCR controls available to power motors; High starting torque
- Higher HP and speed achievable using PWM type DC controls
- UL and CSA Listed; Meets NEMA MG1 standards
- Dynamically balanced armatures; 30:1 constant torque operation
Specifications
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Voltage | Voltage: 180 V | Speed | Speed: 1750 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 182/145TC |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Current | Current: 14 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6204 |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: N |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid C base |
Overall Length | Overall Length: 19.60 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.15 in | Torque | Torque: 108 LB-IN |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
Voltage | Voltage: 180 V | Current | Current: 14 A |
Efficiency | Efficiency: 88.8 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: 00531901 |
Outline Drawing | Outline Drawing: 033315 | Packaged Length | Packaged Length: 25.60 IN |
Weight | Weight: 88.00 LB | UPC | UPC: 691720007044 |
Packaged Width | Packaged Width: 14.60 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!