Cast Iron Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 112M Frame, TEFC

Cast Iron Motor, 5.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 112M Frame, TEFC

Part#: 112MTFC4537

Catalog#: R425

Model#: 112MTFC4537AA

Weight: 124 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • MAX GUARD® Class F insulation, class B rise @ rated KW
  • IP55 weatherproof enclosure
  • IEC design "N" with NEMA "B" torque
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerance

Specifications


Phase Phase: 3 Output HP Output HP: 5.50 Hp
Output KW Output KW: 4.1 kW Voltage Voltage: 575 V
Speed Speed: 1761 rpm Service Factor Service Factor: 1.15
Frame Frame: 112M Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 87.6 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 6 A
Power Factor Power Factor: 77.3 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: J Drive End Bearing Size Drive End Bearing Size: 6306
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6306 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: IEC
Overall Length Overall Length: 15.74 in Shaft Diameter Shaft Diameter: 1.111 in
Shaft Extension Shaft Extension: 2.36 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 10:1
Output HP Output HP: 5.50 Hp Output KW Output KW: 4.1 kW
Frame Size Frame Size: 112 Frame Suffix Frame Suffix: M
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Current Current: 6 A Efficiency Efficiency: 87.6 %
Service Factor Service Factor: 1.15 Speed Speed: 1761 rpm
Connection Drawing Connection Drawing: 00510205ME Outline Drawing Outline Drawing: 16989260ME
Packaged Length Packaged Length: 16.53 IN Weight Weight: 124.00 LB
UPC UPC: 722856058232 Packaged Width Packaged Width: 14.48 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 18.42 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle