3.6KW/1.8KW,1800/1200,TEFC,112SD,3/60/60/575#575
3.6KW/1.8KW,1800/1200,TEFC,112SD,3/60/60/575#575 - 112STFW17203
Part#: 112STFW17203
Catalog#: 112STFW17203
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3.60 KW Hp |
| Output KW | Output KW: 3.6 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 112S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 82 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 5.4 A |
| Power Factor | Power Factor: 83.1 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: S | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 3.60 KW Hp | Output KW | Output KW: 3.6 kW |
| Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: S |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Current | Current: 5.4 A | Efficiency | Efficiency: 82 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1800 rpm |
| Connection Drawing | Connection Drawing: 005046.01 | Outline Drawing | Outline Drawing: 036426-1050 |
| Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!